SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Counter Timer STM Counter Select Register 1. This Selects Counter 32 to 63
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS0 | 0007 3C02 2830h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| COUNTSEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| COUNTSEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COUNTSEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNTSEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | COUNTSEL | R/W | 0h | The individual bit is this field indicate whether the corresponding counter value is included in the CSM message generated via the STM interface |