SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 2874h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| OLDI_PD_CTRL_TEST_REG_BGOK_PROXY | RESERVED | ||||||
| R | NONE | ||||||
| X | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | OLDI_PD_CTRL_TEST_REG_PD_BG_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OLDI_PD_CTRL_TEST_REG_PD_OLDI1_PROXY | OLDI_PD_CTRL_TEST_REG_PD_OLDI0_PROXY | |||||
| NONE | R/W | R/W | |||||
| 0h | 1h | 1h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | OLDI_PD_CTRL_TEST_REG_BGOK_PROXY | R | X | Status of the Bandgap: 1 = Bandgap is On Reset Source: mod_por_rst_n |
| 30:9 | RESERVED | NONE | 0h | Reserved |
| 8 | OLDI_PD_CTRL_TEST_REG_PD_BG_PROXY | R/W | 1h | When Set, forces the LVDS Bandgap into Power Down Reset Source: mod_por_rst_n |
| 7:2 | RESERVED | NONE | 0h | Reserved |
| 1 | OLDI_PD_CTRL_TEST_REG_PD_OLDI1_PROXY | R/W | 1h | When Set, overrides the biase_en of all OLDI1 LVDS IO to force power down Reset Source: mod_por_rst_n |
| 0 | OLDI_PD_CTRL_TEST_REG_PD_OLDI0_PROXY | R/W | 1h | When Set, overrides the biase_en of all OLDI0 LVDS IO to force power down Reset Source: mod_por_rst_n |