SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A398h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PI_TCKEHDQS_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PI_TFC_F0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PI_TFC_F0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:22 | RESERVED | NONE | 0h | Reserved |
| 21:16 | PI_TCKEHDQS_F1 | R/W | 0h | The DRAM timing tCKEHDQS, minimum delay from CKE high to strobe high impedance for frequency set 1. Reset Source: ctl_amod_g_rst_n |
| 15:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | PI_TFC_F0 | R/W | 0h | The delay in PHY clock cycles from setting MR13.OP7 to any valid command for frequency set 0. Reset Source: ctl_amod_g_rst_n |