SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 8544h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CTRLUPD_AREF_HP_ENABLE | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CTRLUPD_REQ_PER_AREF_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CTRLUPD_REQ | ||||||
| NONE | W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CONTROLLER_BUSY | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | CTRLUPD_AREF_HP_ENABLE | R/W | 0h | Enable an automatic controller-initiated update [dfi_ctrlupd_req] after every high priority refresh when executing as a subtask request. Set to 1 to enable. Reset Source: ctl_amod_g_rst_n |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | CTRLUPD_REQ_PER_AREF_EN | R/W | 0h | Enable an automatic controller-initiated update [dfi_ctrlupd_req] after every refresh. Set to 1 to enable. Reset Source: ctl_amod_g_rst_n |
| 15:9 | RESERVED | NONE | 0h | Reserved |
| 8 | CTRLUPD_REQ | W | 0h | Assert the DFI controller-initiated update request signal dfi_ctrlupd_req. Set to 1 to trigger. WRITE-ONLY Reset Source: ctl_amod_g_rst_n |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CONTROLLER_BUSY | R | 0h | Indicator that the controller is processing a command. Evaluates all ports for outstanding transactions. Value of 1 indicates controller busy. READ-ONLY Reset Source: ctl_amod_g_rst_n |