SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 C014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PHY_PER_CS_TRAINING_MULTICAST_EN_0 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PHY_PER_RANK_CS_MAP_0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PHY_SW_WRDQS_SHIFT_0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PHY_SW_WRDM_SHIFT_0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | PHY_PER_CS_TRAINING_MULTICAST_EN_0 | R/W | 1h | When set, a register write will update parameters for all ranks at the same time in slice 0. Set to 1 to enable. Reset Source: ctl_amod_g_rst_n |
| 23:18 | RESERVED | NONE | 0h | Reserved |
| 17:16 | PHY_PER_RANK_CS_MAP_0 | R/W | 0h | Per-rank CS map for slice 0. Setting a bit uses that CS for the rank, bit [0] uses CS0, bit [1] uses CS1, etc. Reset Source: ctl_amod_g_rst_n |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11:8 | PHY_SW_WRDQS_SHIFT_0 | R/W | 0h | Manual override of automatic half_cycle_shift/cycle_shift for write DQS for slice 0. Bit [0] enables override of half_cycle_shift. Bit [1] is the half_cycle_shift value. Bit [2] enables override of cycle shift. Bit [3] is the cycle_shift value. Reset Source: ctl_amod_g_rst_n |
| 7:6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | PHY_SW_WRDM_SHIFT_0 | R/W | 0h | Manual override of automatic half_cycle_shift/cycle_shift for write DM for slice 0. Bit [0] enables override of half_cycle_shift. Bit [1] is the half_cycle_shift value. Bit [2] enables override of cycle shift. Bits [4:3] are the cycle_shift value. Reset Source: ctl_amod_g_rst_n |