SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 852Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | DISABLE_RW_GROUP_W_BNK_CONFLICT | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | W2R_SPLIT_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CS_SAME_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RW_SAME_PAGE_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RESERVED | NONE | 0h | Reserved |
| 25:24 | DISABLE_RW_GROUP_W_BNK_CONFLICT | R/W | 0h | Disables placement to read/write group when grouping creates a bank collision. Bit [0] controls placement next to bank conflict command and bit [1] controls placement 2 away from bank conflict command. Set each bit to 1 to disable. Reset Source: ctl_amod_g_rst_n |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | W2R_SPLIT_EN | R/W | 0h | Enable splitting of commands to the same chip select from a write to a read command as a rule for command queue placement. Reset Source: ctl_amod_g_rst_n |
| 15:9 | RESERVED | NONE | 0h | Reserved |
| 8 | CS_SAME_EN | R/W | 0h | Enable chip select grouping when read/write grouping as a rule for command queue placement. This is only valid when the RW_SAME_EN parameter is set. Set to 1 to enable. Reset Source: ctl_amod_g_rst_n |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | RW_SAME_PAGE_EN | R/W | 0h | Enable page grouping when read/write grouping as a rule for command queue placement. This is only valid when the RW_SAME_EN parameter is set. Set to 1 to enable. Reset Source: ctl_amod_g_rst_n |