SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Interrupt Raw Status/Set Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4300 1010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PROXY_ERR | KICK_ERR | ADDR_ERR | PROT_ERR | |||
| NONE | R/W1TS | R/W1TS | R/W1TS | R/W1TS | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3 | PROXY_ERR | R/W1TS | 0h | Proxy0 access violation error. Raw status is read. Write a 1 to set the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 2 | KICK_ERR | R/W1TS | 0h | Kick access violation error. Raw status is read. Write a 1 to set the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 1 | ADDR_ERR | R/W1TS | 0h | Addressing violation error. Raw status is read. Write a 1 to set the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |
| 0 | PROT_ERR | R/W1TS | 0h | Protection violation error. Raw status is read. Write a 1 to set the status. Writing a 0 has no effect. Reset Source: mod_g_rst_n |