SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
PHY_PSM_CONFIG
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DPHY_RX0 | 3011 0B04h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| UNUSED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| UNUSED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| UNUSED | PSM_CLOCK_FREQ | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PSM_CLOCK_FREQ | PSM_CLOCK_FREQ_EN | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | UNUSED | R | 0h | RESERVED |
| 8:1 | PSM_CLOCK_FREQ | R/W | 0h | psm_clock freq value |
| 0 | PSM_CLOCK_FREQ_EN | R/W | 0h | take psm_clock_freq from tbit |