SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The DISPC DMA engine:
Each pipeline has a dedicated DMA buffer and channel with independent settings. If a pipeline is disabled (that is, not used), then its DMA buffer can be assigned to another pipeline by configuring the DSS_COMMON_DISPC_GLOBAL_BUFFER register. For example, unused buffers for VIDL pipeline can be used by VID pipeline.
Each DMA channel supports a total of 8 line buffers, each of which can store 1280 32-bit pixels.
The DMA engine fetches encoded pixels from the system memory only when the video layer is enabled (a valid configuration has been programmed for the video layer), that is, the video window is present and the video pipeline is active.