SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
For safety critical system applications, DSS supports the following safety features in hardware:
These features are implemented by collecting signatures from user-defined regions within each pipeline output frame and the final display output frame, and comparing them to reference signatures provided by the user (software) and/or to previously saved signatures. The signature from each region is generated by using a MISR (Multiple Input Signature Register) module.