SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A400h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WFI_STATUS_MPUSS0_CPU3_WFI_PROXY | WFI_STATUS_MPUSS0_CPU2_WFI_PROXY | WFI_STATUS_MPUSS0_CPU1_WFI_PROXY | WFI_STATUS_MPUSS0_CPU0_WFI_PROXY | RESERVED | ||
| NONE | R | R | R | R | NONE | ||
| 0h | X | X | X | X | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WFI_STATUS_MAIN_R5F_0_WFI_PROXY | WFI_STATUS_MCU_R5F_WFI_PROXY | WFI_STATUS_SMS_CPU1_WFI_PROXY | WFI_STATUS_SMS_CPU0_WFI_PROXY | RESERVED | WFI_STATUS_WKUP_R5F_WFI_PROXY | |
| NONE | R | R | R | R | NONE | R | |
| 0h | X | X | X | X | 0h | X | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:13 | RESERVED | NONE | 0h | Reserved |
| 12 | WFI_STATUS_MPUSS0_CPU3_WFI_PROXY | R | X | WFI status of MPUSS0 CPU3 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 11 | WFI_STATUS_MPUSS0_CPU2_WFI_PROXY | R | X | WFI status of MPUSS0 CPU2 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 10 | WFI_STATUS_MPUSS0_CPU1_WFI_PROXY | R | X | WFI status of MPUSS0 CPU1 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 9 | WFI_STATUS_MPUSS0_CPU0_WFI_PROXY | R | X | WFI status of MPUSS0 CPU0 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 8:6 | RESERVED | NONE | 0h | Reserved |
| 5 | WFI_STATUS_MAIN_R5F_0_WFI_PROXY | R | X | WFI status of MAIN Cortex R5F (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 4 | WFI_STATUS_MCU_R5F_WFI_PROXY | R | X | WFI status of MCU Cortex R5F (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 3 | WFI_STATUS_SMS_CPU1_WFI_PROXY | R | X | WFI status of SMS Cortex M4F1 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 2 | WFI_STATUS_SMS_CPU0_WFI_PROXY | R | X | WFI status of SMS Cortex M4F0 (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |
| 1 | RESERVED | NONE | 0h | Reserved |
| 0 | WFI_STATUS_WKUP_R5F_WFI_PROXY | R | X | WFI status of Device Manager Cortex R5F (only valid when CPU is out of reset) Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - WFI_ACTIVE Reset Source: mod_por_rst_n |