SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 8618h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | W2R_DIFFCS_DLY_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | R2W_DIFFCS_DLY_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | R2R_DIFFCS_DLY_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | W2W_DIFFCS_DLY_F0 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:24 | W2R_DIFFCS_DLY_F1 | R/W | 1h | Additional delay to insert between writes and reads to different chip selects. Allowed programming dependent on memory system. FC=1 Reset Source: ctl_amod_g_rst_n |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20:16 | R2W_DIFFCS_DLY_F1 | R/W | 1h | Additional delay to insert between reads and writes to different chip selects. Program to a non-zero value. FC=1 Reset Source: ctl_amod_g_rst_n |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12:8 | R2R_DIFFCS_DLY_F1 | R/W | 1h | Additional delay to insert between reads to different chip selects. Program to a non-zero value. FC=1 Reset Source: ctl_amod_g_rst_n |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | W2W_DIFFCS_DLY_F0 | R/W | 1h | Additional delay to insert between writes to different chip selects. Program to a non-zero value. FC=0 Reset Source: ctl_amod_g_rst_n |