SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Enet Port N Time Sync LTYPE (and SEQ_ID_OFFSET)
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0314h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TS_SEQ_ID_OFFSET | ||||||
| NONE | R/W | ||||||
| 0h | 1Eh | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TS_LTYPE1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS_LTYPE1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:22 | RESERVED | NONE | 0h | Reserved |
| 21:16 | TS_SEQ_ID_OFFSET | R/W | 1Eh | Time Sync Sequence ID Offset. This is the number of octets that the sequence ID is offset in the TX and RX time sync message header. The minimum value is 6h. |
| 15:0 | TS_LTYPE1 | R/W | 0h | Time Sync LTYPE1. This is the port's time sync LTYPE1 value. |