SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Some device pads have debounce logic. The following MCU_CTRL_MMR0 registers are used to configure the debounce period as shown in Table 6-4.
| MCU_CTRL_MMR Debounce Register |
PADCONFIGx[13-11] DEBOUNCE_SEL setting |
|---|---|
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG1 | 1h |
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG2 | 2h |
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG3 | 3h |
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG4 | 4h |
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG5 | 5h |
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFG6 | 6h |
The debounce logic is not associated with all signals that can be multiplexed on a pad. Only certain signals can use it.
For information about each signal that has associated debounce logic, see Signal Descriptions in the device Datasheet.
For information about the PADCONFIGx registers, see Pad Configuration Registers.
Table 6-5 shows the debounce period values to load in the MCU_CTRL_MMR_CFG0_DBOUNCE_CFGx[5-0] DB_CFG field.
The debounce clock selection should happen before the consumer of the debounced signals is enabled as the clock multiplexers for the debounce logic are NOT glitch-free.
| MCU_CTRL_MMR_CFG0_DBOUNCE_CFGx[5:0] DB_CFG Decimal Value | Slow Inputs (32.768kHz(1)) | Fast Inputs (25MHz(1)) | MCU_CTRL_MMR_CFG0_DBOUNCE_CFGx[5:0] DB_CFG Decimal Value | Slow Inputs (25MHz(1)) | Fast Inputs (250MHz(1)) | |
|---|---|---|---|---|---|---|
| Delay[ms] | Delay[µs] | Delay[µs] | Delay[ns] | |||
| 0 | bypassed | n/a | 32 | 0.04 | 4 | |
| 1 | 1.95 | 2.56 | 33 | 0.08 | 8 | |
| 2 | 2.93 | 3.84 | 34 | 0.12 | 12 | |
| 3 | 3.91 | 5.12 | 35 | 0.16 | 16 | |
| 4 | 4.88 | 6.40 | 36 | 0.20 | 20 | |
| 5 | 5.86 | 7.68 | 37 | 0.24 | 24 | |
| 6 | 6.84 | 8.96 | 38 | 0.28 | 28 | |
| 7 | 7.81 | 10.24 | 39 | 0.32 | 32 | |
| 8 | 8.79 | 11.52 | 40 | 0.36 | 36 | |
| 9 | 9.77 | 12.80 | 41 | 0.40 | 40 | |
| 10 | 10.74 | 14.08 | 42 | 0.44 | 44 | |
| 11 | 11.72 | 15.36 | 43 | 0.48 | 48 | |
| 12 | 12.7 | 16.64 | 44 | 0.52 | 52 | |
| 13 | 13.67 | 17.92 | 45 | 0.56 | 56 | |
| 14 | 14.65 | 19.20 | 46 | 0.60 | 60 | |
| 15 | 15.63 | 20.48 | 47 | 0.64 | 64 | |
| 16 | 16.6 | 21.76 | 48 | 0.68 | 68 | |
| 17 | 17.58 | 23.04 | 49 | 0.72 | 72 | |
| 18 | 18.55 | 24.32 | 50 | 0.76 | 76 | |
| 19 | 19.53 | 25.60 | 51 | 0.80 | 80 | |
| 20 | 20.51 | 26.88 | 52 | 0.84 | 84 | |
| 21 | 21.48 | 28.16 | 53 | 0.88 | 88 | |
| Delay[ms] | Delay[µs] | Delay[µs] | Delay[µs] | |||
| 22 | 15.63 | 20.48 | 54 | 20.48 | 2.048 | |
| 23 | 31.25 | 40.96 | 55 | 40.96 | 4.096 | |
| 24 | 46.88 | 61.44 | 56 | 61.44 | 6.144 | |
| 25 | 62.5 | 81.92 | 57 | 81.92 | 8.192 | |
| 26 | 78.13 | 102.40 | 58 | 102.40 | 10.24 | |
| 27 | 93.75 | 122.88 | 59 | 122.88 | 12.288 | |
| 28 | 109.38 | 143.36 | 60 | 143.36 | 14.336 | |
| 29 | 125 | 163.84 | 61 | 163.84 | 16.384 | |
| 30 | 140.63 | 184.32 | 62 | 184.32 | 18.432 | |
| 31 | 156.25 | 204.80 | 63 | 204.80 | 20.48 |