SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The MCU_RESETSTATz pin indicates the internal reset status of the device (active LOW). When LOW, it indicates that the MCU and MAIN domains are in warm reset state. When HIGH, it indicates that the MCU is out of warm reset state. Refer to Section 6.3.3.4 for MAIN domain reset status.