SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Table 5-28 shows configuration pins assignment to functions when boot mode is the USB mode.
| USB Configuration Fields for Primary Boot Mode | |||
|---|---|---|---|
| BOOTMODE Pins | Field | Value | Description |
| 9 | CoreVoltage | 0 | 0.85V core voltage |
| 1 | 0.75V core voltage | ||
| 8 (13(1)) | Mode | 0 | DFU (USB device firmware upgrade) |
| 1 | Host (MSC boot) | ||
| 7 | Lane Swap | 0 | D+/D- lines are not swapped |
| 1 | D+/D- lines are swapped | ||
Table 5-29 summarizes the USB pin configuration done by ROM code for USB boot device on port 0.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
|---|---|---|---|---|---|---|---|
| USB0_DRVVBUS | USB0_DRVVBUS | Disable | NA | 0 | Disable | 0 | PADCONFIG149 |
Note that other USB pins do not have pin mux options. USB_DRVVBUS is configured in DFU mode even though it is not used.
Note on USB backup boot:
Configurability (pins) of these options do not exist in the USB backup boot mode.