SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| PLL0_CFG | 0069 2010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| KEY | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| KEY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| KEY | UNLOCKED | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | KEY | R/W | 0h | Write the kick0 unlock value followed by the kick1 unlock value to unlock the write-protected Partition18 registers Reset Source: srst_n |
| 0 | UNLOCKED | R | 0h | Unlock status. When set, indicates that the proper unlock sequence has been performed and the partition is unlocked for Writing. Reset Source: srst_n |