SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
DISPC implements two identical Video Port (VP) outputs:
A VP output path consists of several processing blocks (see Figure 12-526):
Figure 12-526 DISPC VP
Output ArchitectureThe Color Space Conversion (CSC) processing can be configured to occur either before or after the gamma correction in the VP output module via the DSS_VP1_CONFIG[26] COLORCONVPOS register bit. For RGB to YUV color space conversion, the conversion must be done after the gamma correction. For other RGB output applications, the conversion must be done before the final gamma correction.
The DISPC video port (VP) outputs, VP1 and VP2, will be commonly referred to as video port (VP) in the following sections.