SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
In this mode, the QPOSCNT value is latched to the EQEP_QPOSLAT register and then the QPOSCNT field is reset (to 0 or the QPOSMAX value in the EQEP_QPOSMAX register, depending on the direction mode selected by EQEP_QDEC_QEP_CTL[15-14] QSRC bits on a unit time event). This is useful for frequency measurement.