SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
A total of M destination channels are provided within the PDMA for concurrent transfers from the various attached peripherals into the Rx per-channel buffers and on to the PSI-L Rx Interface, where M is a design-time configurable paramater. Each Rx channel requires a single PSI-L thread. See PDMA Sources for Rx channel allocation for each PDMA.