SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 5-1583 lists the calibration related bitfields/bits.
Recalibration feture | Parameter Name | Control/Status Bit Field |
---|---|---|
Calibration enable to actively adjust for input skew | Control | <PLL_name>_CAL_CTRL[31] CAL_EN (For example, PLL12 - PLL12_CAL_CTRL[31] CAL_EN) |
Fast calibration enabled | Control | <PLL_name>_CAL_CTRL[20] FAST_CAL (For example, PLL12 - PLL12_CAL_CTRL[20] FAST_CAL) |
Calibration loop programmable counter | Control | <PLL_name>_CAL_CTRL[18-16] CAL_CNT (For example, PLL12 - PLL12_CAL_CTRL[18-16] CAL_CNT) |
Calibration bypass | Control | <PLL_name>_CAL_CTRL[15] CAL_BYP (For example, PLL12 - PLL12_CAL_CTRL[15] CAL_BYP) |
Calibration input | Control | <PLL_name>_CAL_CTRL[11-0] CAL_IN (For example, PLL12 - PLL12_CAL_CTRL[11-0] CAL_IN) |
Output of the calibration block | Status | <PLL_name>_CAL_STAT[11-0] CAL_OUT (For example, PLL12 - PLL12_CAL_STAT[11-0] CAL_OUT) |