SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 10-484 lists the memory-mapped registers for the NAVSS0_PROXY0_BUF_CFG. All register offset addresses not listed in Table 10-484 should be considered as reserved locations and the register contents should not be modified.
Proxy Config Region
Instance | Base Address |
---|---|
NAVSS0_PROXY0_BUF_CFG | 3340 0000h |
MCU_NAVSS0_PROXY0_BUF_CFG | 2A58 0000h |
Offset | Acronym | Register Name | NAVSS0_PROXY0_BUF_CFG Physical Address | MCU_NAVSS0_PROXY0_BUF_CFG Physical Address |
---|---|---|---|---|
0h + formula | PROXY_EVT_REG_j | Proxy Event Register | 3340 0000h + formula | 2A580 000h + formula |
PROXY_EVT_REG_j is shown in Figure 10-180 and described in Table 10-486.
Return to Summary Table.
The Proxy Event for the proxy
Offset = 0h + (j * 1000h); where j = 0h to 3Fh
Instance | Physical Address |
---|---|
NAVSS0_PROXY0_BUF_CFG | 3340 0000h + formula |
MCU_NAVSS0_PROXY0_BUF_CFG | 2A58 0000h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ERR_EVENT | ||||||||||||||||||||||||||||||
R/W-X | R/W-FFFFh | ||||||||||||||||||||||||||||||
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R/W | X | |
15-0 | ERR_EVENT | R/W | FFFFh | Proxy Error Event |