SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Configuration Register contains information about the configuration of the gasket.
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | Reserved | r | 0x0 | Reserved. Read as 0. |
23:16 | writes | r | <num_writes> | This is the total number of slots in the write scoreboard. |
15:8 | Reserved | r | 0x0 | Reserved. Read as 0. |
7:0 | reads | r | <num_reads> | This is the total number of slots in the read scoreboard |