SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The debug/state registers are supplied to give software applications additional information about the PDMA than they would need in regular operation, but which may be useful in debug situations. These registers appear on the PSI-L bus, near the static TR registers. For transmit, they are defined as follows:
Refer to their descriptions for further details.