SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
This is the HS200 mode where the eMMC CLK is set to 200 MHz. To emulate the Interface timing, a small Hold time is inserted on Transmit data lines by using the Phase shifted Tx Clock. The amount of phase shift can be from 1 to 16 Taps. The Rx Clock Phase is adjusted from 1 to 32 Phases to check the data at different phases. In this mode, the TX Phase shift is being performed by using one of the first 16-taps of the Delay Chain Phases and the RX Phase shift is being performed by using one of the 32 taps of the Delay Chain Phases.
The DLL is disabled in this mode.