SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Integrated in MAIN domain two instances of RAT module perform a region based address translation of a 32-bit input address into a 48-bit output address. Each RAT module provides the following main features: