SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
CPTS features one Time Stamp Compare (TS_COMP) output.
64-bit mode operation is identical to 32-bit mode except that all 64 bits of the TIME_STAMP[63-0] are used instead of only the lower 32 bits.