SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The VBUSM Master routeIds are listed in Table 10-135.
VBUSM Interface | RouteId(s) | OrderId(s) |
---|---|---|
MSMC0_MST | 0-127 | 8-15 |
MSMC1_MST | 255 | 0-15 |
NAV_MCU_DST0 | ||
PROXY0 | 3616 | 0-15 |
RINGACC0.DST | 3624 | 0-15 |
SEC_PROXY0 | 3640 | 0-15 |
UDMAP0.MEM0 | 3584 | 0-15 |
UDMAP0.MEM1 | 3585 | 0-15 |
UDMAP0.UMEMW | 3586 | 0-15 |
UDMAP0.UMEMR | 3587 | 0-15 |