SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Revision Register contains the major and minor revisions for the VBUSM Timeout Gasket.
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | scheme | r | 01 | Always read as 01. Writes have no effect. |
29:28 | rsvd | r | 10 | Always read as 00. |
27:16 | func | r | 0x606 | Always read as the assigned func id. |
15:11 | rtl | r | 0x4 | RTL version of the module. The “R” value in the X.Y.R.Z as defined by K3. |
10:8 | major | r | 0x1 | Major revision of module. The “X” value in the X.Y.R.Z defined in K3. |
7:6 | custom | r | Hard coded | Special version. |
5:0 | minor | r | 0x0 | Minor revision of module. The “Y” value in the X.Y.R.Z defined in K3 |