SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
There are thirty timer modules in the device. Table 12-5517 shows the timers allocation across device domains.
Instance | Domain | ||
WKUP | MCU | MAIN | |
MCU_TIMER0 | - | ✓ | - |
MCU_TIMER1 | - | ✓ | - |
MCU_TIMER2 | - | ✓ | - |
MCU_TIMER3 | - | ✓ | - |
MCU_TIMER4 | - | ✓ | - |
MCU_TIMER5 | - | ✓ | - |
MCU_TIMER6 | - | ✓ | - |
MCU_TIMER7 | - | ✓ | - |
MCU_TIMER8 | - | ✓ | - |
MCU_TIMER9 | - | ✓ | - |
TIMER0 | - | - | ✓ |
TIMER1 | - | - | ✓ |
TIMER2 | - | - | ✓ |
TIMER3 | - | - | ✓ |
TIMER4 | - | - | ✓ |
TIMER5 | - | - | ✓ |
TIMER6 | - | - | ✓ |
TIMER7 | - | - | ✓ |
TIMER8 | - | - | ✓ |
TIMER9 | - | - | ✓ |
TIMER10 | - | - | ✓ |
TIMER11 | - | - | ✓ |
TIMER12 | - | - | ✓ |
TIMER13 | - | - | ✓ |
TIMER14 | - | - | ✓ |
TIMER15 | - | - | ✓ |
TIMER16 | - | - | ✓ |
TIMER17 | - | - | ✓ |
TIMER18 | - | - | ✓ |
TIMER19 | - | - | ✓ |
All timers include specific functions to generate accurate tick interrupts to the operating system.
Each timer can be clocked from several different independent clocks. The selection of clock source is made from registers in the MCU_CTRL_MMR0/CTRL_MMR0.
In the MCU domain the device provides 10 timer pins to be used as MCU Timer Capture inputs or as MCU Timer PWM outputs. In order to provide maximum flexibility, these 10 pins may be used with any of MCU_TIMER0 through MCU_TIMER9 instances. System level muxes are used to control the capture source pin for each MCU_TIMER[9-0] and the MCU_TIMER[9-0] source for each MCU_TIMER_IO[9-0] PWM output.
In the MAIN domain the device provides 8 timer pins to be used as Timer Capture inputs or as Timer PWM outputs. For maximum flexibility, these 8 pins may be used with any of TIMER0 through TIMER19 instances. System level muxes are used to control the capture source pin for each TIMER[19-0] and the TIMER[19-0] source for each TIMER_IO[7-0] PWM output.
Each odd numbered timer instance from each of the domains may be optionally cascaded with the previous even numbered timer instance from the same domain to form up to a 64-bit timer. For example, TIMER1 may be cascaded to TIMER0, MCU_TIMER1 may be cascaded to MCU_TIMER0, etc.
When cascaded, TIMERi acts as a 32-bit prescaler to TIMERi+1, as well as MCU_TIMERn acts as a 32-bit prescaler to MCU_TIMERn+1. TIMERi / MCU_TIMERn must be configured to generate a PWM output edge at the desired rate to increment the TIMERi+1/ MCU_TIMERn+1 counter.
Figure 12-2886 is an overview of the timers.