Table 10-209 shows the UDMA configuration parameters in this SoC.
Table 10-209 UDMA Configuration ParametersModule Instance | Parameters(1) |
---|
tchan_cnt(2) | rchan_cnt(3) | echan_cnt (4) | hchan_cnt(6) | uchan_cnt(7) | rflow_cnt(5) |
---|
NAVSS0_UDMAP0 | 60 | 60 | 0 | 4 | 2 | 150 |
MCU_NAVSS0_UDMAP0 | 48 | 48 | 0 | 2 | 0 | 96 |
(1) Parameter values can be read from the capabilities registers. See
UDMA_CAP2 and UDMA_CAP3 registers.
(2) Total internal Tx channel count (Normal- + High- + Ultra-high capacities)
(3) Total internal Rx channel count (Normal- + High- + Ultra-high capacities)
(4) External UTC channel count
(5) Rx flow table entry count
(6) High-capacity + Ultra-high capacity channel count
(7) Ultra-high capacity channel count