SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
If a bus error is encountered during transmit the DMA will log the error by asserting the TX_ERROR bit for the channel (and optionally sending an error event if enabled) but the DMA will continue to attempt to complete the transfer using the returned (and potentially incorrect) data.