SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
This is the number of times to execute the fourth loop to use in the destination transfer. The value of DICNT0 × DICNT1 × DICNT2 × DICNT3 must equal ICNT0 × ICNT1 × ICNT2 × ICNT3. If any of the values are zero they are NOT included in the multiplication.