SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
There is no dedicated register-set to be configured for the time-sensitive stream handling. The list of functional features of CPSW_5X that will have to be configured are:
TX DMA CHANNEL | Packet Priority | Switch Queue Priority |
---|---|---|
7 | 7 | 3 |
6 | 5 | 2 |
5 | 3 | 1 |
4 | 1 | 0 |
RX DMA CHANNEL | Packet Priority | Switch Queue Priority |
---|---|---|
0 | 7 | 0 |
0 | 5 | 0 |
0 | 3 | 0 |
0 | 1 | 0 |