SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
In controller mode, configure the target address register by programming the I2C_SA[9-0] SA bit field and the number of data bytes (I2C data payload) associated with the transfer by programming the I2C_CNT[15-0] DCOUNT bit field.
For a 10-bit address, set the I2C_CON[8] XSA bit to 1.