SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Two internal registers, RIS_TRIG and FAL_TRIG, specify which edge of the GPj signal generates an interrupt or DMA event. Each bit in these two registers corresponds to a GPj pin. Table 12-116 describes the host CPU interrupt and DMA event generation of GPj pin based on the bit settings of the RIS_TRIG and FAL_TRIG registers.
RIS_TRIG Bit n | FAL_TRIG Bit n | Host CPU Interrupt and DMA Event Generation |
---|---|---|
0 | 0 | GPINTj interrupt and DMA event is disabled |
0 | 1 | GPINTj interrupt and DMA event is triggered on falling edge of GPj signal |
1 | 0 | GPINTj interrupt and DMA event is triggered on rising edge of GPj signal |
1 | 1 | GPINTj interrupt and DMA event is triggered on both rising and falling edge of GPj signal |
The RIS_TRIG and FAL_TRIG registers are not directly accessible or visible to the host CPU. These registers are accessed indirectly through four registers: SET_RIS_TRIG, CLR_RIS_TRIG, SET_FAL_TRIG, and CLR_FAL_TRIG. Writing 1 to a bit on the SET_RIS_TRIG register sets the corresponding bit on the RIS_TRIG register. Writing 1 to a bit of the CLR_RIS_TRIG register clears the corresponding bit on the RIS_TRIG register. Writing to the SET_FAL_TRIG and CLR_FAL_TRIG registers works the same way on the FAL_TRIG register.
Reading the SET_RIS_TRIG or CLR_RIS_TRIG register returns the value of the RIS_TRIG register. Reading from the SET_FAL_TRIG and CLR_FAL_TRIG register returns the value of the FAL_TRIG register.
To use the GPIO pins as sources for host CPU interrupts and DMA events, the associated bank interrupt enable register bit in GPIO_BINTEN must also be set to 1. For example, to enable GPIO0_19 (which is in bank 1), GPIO_BINTEN[1] = 1 should be set to enable interrupts for bank 1.