Device WKUP domain contains one multi-master Inter-Integrated Circuit (WKUP_I2C) interface with the following main features:
- Compliancy to the Philips I2C-bus specification version 2.1
- Supports standard mode (up to 100K bits/s) and fast mode (up to 400K bits/s)
- Support of 7-bit and 10-bit device addressing modes
- Support of multi-master transmitter/slave receiver and receiver/slave transmitter modes
- Built-in FIFOs with programmable size of 8 to 64 bytes for buffered read or write
- 8-bit-wide data access
- Support of Auto Idle, Idle Request/Idle Acknowledge handshake, and Asynchronous Wakeup mechanisms
- Low power consumption