SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
A proxy begins in an idle state, where there is no data in the buffer. In this state the proxy will accept any access to a new resource. If the proxy is in another state, representing a resource is in progress, and the host attempts to access another target or resource, or switches from read to write, then the proxy will detect that as an error and flush the buffer with no final target access and the data is lost and the proxy goes back to idle state.