SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The next diagram expands the generic 32-bit Secondary TR FLAGS field. The numbers above each field here indicate bit numbers within the field.
31 | 16 | ||||||||||||||
SEC_TR_TYPE_SPECIFIC | |||||||||||||||
15 | 4 | 3 | 0 | ||||||||||||
SEC_TR_TYPE_SPECIFIC | SEC_TR_TYPE |
The flags field fills in the remaining details about the stream, as follows:
Bit | Field | Description |
---|---|---|
31-4 | SEC_TR_TYPE_SPECIFIC | Reserved for the SEC_TR_TYPE to define based on its requirements |
3-0 | SEC_TR_TYPE | The TYPE of SEC_TR
0: Multiple Buffer Interleave 1-15: Reserved |
The following sections expand on each of these fields.