SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Info Register contains information about the current status of the gasket.
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:25 | Reserved | r | 0x0 | Reserved. Read as 0. |
24:16 | cur_writes | r | 0x0 | This is the current number of occupied slots in the write scoreboard. |
15:9 | Reserved | r | 0x0 | Reserved. Read as 0. |
8:0 | cur_reads | r | 0x0 | This is the current number of occupied slots in the read scoreboard |