SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 5-1562 summarizes the resets supported by device.
Reset Source | Type | Sequence (Effect) |
---|---|---|
MCU_PORz | Input (control) pin | See Section 5.3.6.2, MCU_PORz Sequence. |
Master Power-on-Reset input (active low) to the entire device. | ||
Effects all domains – WKUP, MCU, and MAIN | ||
Nо isolation possible. | ||
MCU_RESETz | Input (control) pin | See Section 5.3.6.3, MCU_RESETz Sequence. |
Master Warm Reset input (active low) to the entire device. | ||
Effects all domains – WKUP, MCU, and MAIN | ||
Modules configured for isolation in the MAIN domain are isolated although the WKUP/MCU domain is not isolated from the MAIN domain. | ||
PORz | Input (control) pin | See Section 5.3.6.4, PORz Sequence. |
Power-on-Reset input (active low) to the MAIN domain. | ||
Effects MAIN domain | ||
WKUP/MCU should be isolated from the MAIN domain | ||
RESET_REQz | Input (control) pin | See Section 5.3.6.5, RESET_REQz Sequence. |
Warm Reset Request input (active low) to the MAIN domain | ||
Effects MAIN domain | ||
WKUP/MCU should be isolated from the MAIN domain. Additionally, modules within the MAIN domain may be isolated. | ||
SW_MCU_WARMRST | Software reset: equivalent to MCU_RESETz pin CTRLMMR_WKUP_MCU_WARM_RST_CTRL(1) | See Section 5.3.6.3, MCU_RESETz Sequence. |
SW_MAIN_POR | Software reset: equivalent to PORz pin CTRLMMR_WKUP_POR_RST_CTRL(1) | See Section 5.3.6.4, PORz Sequence. |
SW_MAIN_WARMRST | Software reset: equivalent to RESET_REQz pin CTRLMMR_WKUP_MAIN_WARM_RST_CTRL(1) | See Section 5.3.6.5, RESET_REQz Sequence. |
WKUP_DMSC0 COLD RST | Internal event: equivalent to MCU_RESETz | See Section 5.3.6.3, MCU_RESETz Sequence. |
WKUP_DMSC0 WARM RST | Internal event: equivalent to MCU_RESETz | See Section 5.3.6.3, MCU_RESETz Sequence. |
Thermal Over-temperature (VTM) | Internal event: equivalent to MCU_RESETz (except that PLL behavior is different) | See Section 5.3.6.3, MCU_RESETz Sequence. |
Debug Reset | ||
Local Resets | Local reset is a reset that is applied to any given module in a module domain or to a CPU and/or its megamodule (any tightly coupled controllers delivered with the CPU) and their associated local watchdog timers. |