The SoC implements one dual-core Arm Cortex-A72 Microprocessor Unit (MPU). Each core has the following main features:
- Full Armv8-A architecture compliancy
- Advanced Single Instruction Multiple Data (SIMD) and floating point extension (Arm
Neon™)
- Armv8 cryptography extensions
- Superscalar, variable length, out-of-order pipeline
- 48KB program and 32KB data Level 1 (L1) Cache
- 1MB shared Level 2 (L2) Cache
- ECC protection for L1 data cache and L2 Cache
- Parity protection for L1 Instruction Cache
- Dynamic branch prediction with Branch Target Buffer (BTB) and Global History Buffer (GHB) RAMs, return stack, and indirect predictor
- Arm General Interrupt Controller (GICv3) architecture
- Support for up to four timers within each Cortex-A72 core
- 512-bit wide, synchronous or asynchronous VBUSM.C master interface
- Arm
CoreSight™ Debug and Trace Architecture
- Advanced power management for low power optimization
- SoC level dedicated RTI windowed watchdog timer per core