SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
In error forcing mode, a test pattern is applied to inactivity monitor inputs of the compare logic to force an error at the compare error signal of the compare unit. Only one hardcoded test pattern of 'all-ones' is applied into CCMR5 during error forcing mode. The error forcing mode takes one cycle to complete. Hence, the failing signature is presented for one clock cycle and the mode is automatically switched to lockstep mode and the R5FSS_CCMKEYR3 key register will show the lockstep key (0000). During this cycle the bus monitoring is disabled.