SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 5-1325 shows the programmable features for the POK modules in the POR module. Each POK module has its own dedicated register to set its programmable features.
Programmable Feature | Bitfield in the POK Dedicated Register |
POK hysteresis enable | [31] HYST_EN |
POK over- or under-voltage detection mode | [7] OVER_VOLT_DET |
POK trim bits for voltage comparator threshold | [6-0] POK_TRIM |