SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The PCIE_PWR_STATE_PULSE interrupt is generated to let the software know of the power management events. The PCIE_PWR_STATE_PULSE interrupt is generated by the POWER_STATE_CHANGE_INTERRUPT output of the PCIe core. This interrupt is asserted when the power state of a physical or virtual function is being changed to D1 or D3 state by writing into their Power Management Control register (PCIE_CORE_PFn_I_PWR_MGMT_CTRL_STAT_REP or PCIE_CORE_VFm_I_PWR_MGMT_CTRL_STAT_REP, respectively).
Software can check the PCIE_USER_LINKSTATUS[23-16] POWER_STATE_CHANGE_FUNCTION_NUM register field to determine the physical function for which power state change occurred. The PCIE_USER_PMCMD[2] POWER_STATE_CHANGE_ACK register bit can be used to acknowledge the POWER_STATE_CHANGE_INTERRUPT.
The PCIE_DPA_PULSE interrupt is generated by aggregating the PCIe controller DPA_INTRs interrupt status outputs. This interrupt is asserted in EP mode when there is a configuration write to the dynamic power allocation control register (PCIE_CORE_PFn_I_DPA_CTRL_STATUS_REG) to modify the DPA power state of the device. The DPA_INTR0 is asserted for such an event for PF0, the DPA_INTR1 for PF1 and so on.