SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The UDMA module supports the transmission and reception of various packet types. The UDMA is architected to facilitate the segmentation and reassembly of K3 DMA data structure compliant packets to/from smaller data blocks that are natively compatible with the specific requirements of each connected peripheral. Multiple Tx and Rx channels are provided within the DMA which allow multiple segmentation or reassembly operations to be ongoing. The DMA controller maintains state information for each of the channels which allows packet segmentation and reassembly operations to be time division multiplexed between channels in order to share the underlying DMA hardware.
An internal DMA scheduler is used to control the ordering and rate at which this multiplexing occurs for Transmit operations. The ordering and rate of Receive operations is indirectly controlled by the order in which blocks are pushed into the DMA on the Rx PSI-L interface.
The UDMA also supports acting as a Unified Channel Controller (UDMA-C)/Unified Transfer Controller (UTC) combined unit which accepts Transfer Request packets from Ring Accelerator and then performs the transfers which the Transfer Request (TR) specifies.
Channels in the UDMA can be configured to be either Packet-based or TR-based Third Party channels on a channel by channel basis.