SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
This section describes the procedure for operating the UART with FIFO and DMA or interrupts. This three-part procedure ensures the quick start of the UART. It does not cover every UART feature.
The first programming model covers software reset of the UART. The second programming model describes FIFO and DMA configuration. The last programming model describes protocol, baud rate, and interrupt configuration.
Each programming model can be used independently of the other two; for instance, reconfiguring the FIFOs and DMA settings only.
Each programming model can be executed starting from any UART register access mode (register modes, submodes, and other register dependencies). However, if the UART register access mode is known before executing the programming model, some steps that enable or restore register access are optional. For more information, see Section 12.1.6.4.7.1, Register Access Modes.