SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The learning, updating, and touching processes are applied to each receive packet that is not aborted. The processes are concurrent with the packet forwarding process. In addition to the following, a packet must be received without error in order to learn/update/touch an address.