SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The ECAP modules provide input synchronisation signals to allow them to be synchronized to other modules or events. On the device, these signals are connected in a daisy-chain fashion for the ECAP0 to ECAP2 module as shown in Figure 12-2567. The ECAP capture events come from external input pins.