SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
If a SD card supports suspend and resume functionality, then the Host Controller can initiate suspend and resume. It is necessary for both the Host Controller and the SD card to support the function of "Read Wait". ADMA operation does not support this function.